??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BMF 305K-R-PS-F-3-03
HELP_VARIABLE
Company
Balluff
Description
Magnetic field sensors
Bill of material
BALLUFF BMF 305K-R-PS-F-3-03
VERF
Availability
Available
BC
Order code
BMF0062
TC
Product identifier
BMF 305K-R-PS-F-3-03
PX
Product view
40863_00
ICON
WEBINC
Product family
T-slot;Round cylinder;Trapezoidal slot/guide;Cross-system variability;Cylinder with tie rod
W
Weight
0.038 Kg
TRAFFIC
Customs number
85365019
TECH
Tech. Details
Tech. Detail
EDZ
BAL.BMF0062
DESCRIPT
Description
Dimension = 33.5 x 5 x 10.5 mm, Principle of operation = Reed switch, Cable = PVC, 3 m, Application = larger actuators, Mounting part = Mounting bracket BMF 305-HW*, Housing material = LCP, Switching output = Reed switch, polarized normally open (NO), Switching frequency = 1000 Hz, Operating voltage Ub = 10...30 VDC, Ambient temperature = -20...70 °C, IP rating = IP65, Approval/Conformity = CE, UKCA, WEEE
CAE
EPlan
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.